Catalog navigation
Výběr CAD modelu
Available products: 6
HELP_VARIABLE
Společnost
Elesa+Ganter
Popis
GN 278.4 - Sensor Holders, Aluminum, with screw, stainless steel
Kusovník
Sensor holder GN 278.4-B25-B18-2-SW
PARTNUMBER
E+G PARTNUMBER
D1
Bore for clamping-Ø
D2
Bore for sensor
B
Swivel width
40 mm
D3
50 mm
K
40 mm
L1
95 mm
L2
40 mm
M
43 mm
T
10 mm
L3
Clamping lever
mm
OBVIS
Finish
black
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model