Catalog navigation
Výběr CAD modelu
Available products: 36
HELP_VARIABLE
Společnost
Elesa+Ganter
Popis
GN 287 - Stainless Steel-Swivel Clamp Connector Joints, with screw, stainless steel
Kusovník
Stainless Steel-Swivel Clamp Connector Joint GN 287-B15-B20-2-NI
PARTNUMBER
E+G PARTNUMBER
D1
Bore
D2
Bore
ROT
Rotation
°
B
Swivel width
25 mm
K1
31.5 mm
K2
25 mm
L1
100 mm
L2
34.5 mm
L3
25 mm
M1
29.5 mm
M2
48.5 mm
Z1
Screw locations
M6-20
Z2
Screw location
M6-20
L4Z1
Clamping lever for Z1
mm
L4Z2
Clamping lever for Z2
45 | 63 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73072210
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model