Catalog navigation
Selezione modello CAD
Prodotti disponibili: 8
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 332 - Tubular handles, without button, with emergency stop
Bill of material
Tubular handle GN 332-200-SW-T0-2-R
PARTNUMBER
E+G PARTNUMBER
L
Length ±0.2
mm
D
Thread
M8
B1
27 mm
B2
17 mm
B3
51 mm
B4
68 mm
H1
51 mm
H2
68 mm
T
min.
15 mm
FARBEVIS
Surface
TSVIS
Door opening
WEIGHT
Weight
kg
CTN
Customs Tariff Number
85365080
ROHS
YES
INFOEG
Product details
Product details