Catalog navigation
Seleção de modelos em CAD
Available products: 24
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 334.1 - Oval tubular handles, mounting from the back
Bill of material
Oval tubular handle GN 334.1-36-350-ES
PARTNUMBER
E+G PARTNUMBER
FARBE
Surface
B1
36 mm
L1
±0,5
mm
A
24 mm
D
8.5 mm
H1
57 mm
H2
72 mm
H3
5 mm
L2
14.5 mm
L3
7.5 mm
L4
41 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83024900
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD