Catalog navigation
Selezione modello CAD
Prodotti disponibili: 18
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 423 - Cabinet „U“ handles, Type A, Mounting from the back
Bill of material
Gerätegriff GN 423-12-100-A-ELG
PARTNUMBER
E+G PARTNUMBER
OBERVIS
Surface
B1
12 mm
L1
±0.25
mm
B2
12.5 mm
D2
4.3 mm
D3
12.5 mm
H1
40 mm
L2
mm
L3
max.
5 mm
L4
min.
14 mm
S
9 mm
OBER
Surface
WEIGHT
Weight
kg
CTN
Customs Tariff Number
39263000
ROHS
YES
INFOEG
Product details
Product details
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD