Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 3
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 425.2 - Folding handles
Bill of material
Folding handle GN 425.2-ST-10-100-CR
PARTNUMBER
E+G PARTNUMBER
D1
10 mm
L
Length ±0,25
mm
ABS
Distance
mm
Entrez la valeur pour ABS
Distance
mm
cm
inch
ft
POS
Position
D2
M10
D3
18 mm
H1
34 mm
H2
43 mm
H3
14 mm
H4
14 mm
R
12 mm
S
max.
6 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83024900
ROHS
YES
INFOEG
Product details
Product details