Catalog navigation
CADモデル選択
選択可能な製品数: 8
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 565.2 B - Inclined cabinet „U“ handles, Type B, Mounting from the operators side
Bill of material
Inclined cabinet „U“ handle GN 565.2-26-128-B-BL
PARTNUMBER
E+G PARTNUMBER
B1
26 mm
ABS
Distance base/nut
mm
Enter value for ABS
Distance base/nut
mm
cm
inch
ft
L
Length l ±0.25
mm
A
17 mm
B2
32 mm
B3
34 mm
B4
57 mm
D2
Thread
M6
H1
34 mm
H2
54 mm
R
17 mm
OFLVIS
Surface
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83024900
ROHS
YES
INFOEG
Product details
Product details
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)