Catalog navigation
CAD model selection
Selectable products: 720
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 17-72 - Mini indicateur de position digital
Nomenclature
Emile Maurin 17-723-14-4-2-010,0
REF
Référence
INSERT
COULEUR
POSITION
ROTATION
PAS
mm
D1
H7
14
D2
f7
20
D3
27,5 mm
D4
6 mm
D5
M4 mm
H1
47 mm
H2
16,5 mm
H3
30,5 mm
H4
22 mm
L1
33 mm
L2
26 mm
L3
3,5 mm
L4
6,5 mm
L5
3,4 mm
L6
33 mm
L7
21 mm
INFOS
Information
INFOTEXTE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models