Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 26-93 - Sauterelle horizontale miniature à embase horizontale
Nomenclature
Emile Maurin 26-931-00
REF
Référence
26-931-00
ANGLE
°
D1
4.4 mm
H1
7.4 mm
H2
6.8 mm
H3
17 mm
H4
1.6 mm
L1
4.8 mm
L2
21 mm
L3
68 mm
L4
11.1 mm
L5
9.5 mm
L6
6.5 mm
L7
2.4 mm
L8
4 mm
L9
6.8 mm
L10
16 mm
L11
23.8 mm
L12
24 mm
A
87 °
F1
0.38 kN
VIS
M4
INFOS
Informations
Information
INFOTEXTE
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir