Catalog navigation
Selección de modelo CAD
Productos disponibles: 159
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
DIN 6535 - HE
Bill of material
TA503344.0890
DOC
PDF-Download
Documentation drawing
NSM
DIN4000-81
J22
Item.Name
EF-Drill-ST-6537K-EI4-TA14
J3
Company Code
EMUGE
J21
Item.ID
BLD
Tool Style Code
1
H3
Cutting Tool Material, Manufacturer Naming
K45F
J1
Standard Number
DIN 6537
J11
Standard Code Letter
A
J6
Connection Code, Machine Side
J8
Treatment
BVB
A11
Cutting Diameter Min
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
2
B3
Protruding Length
mm
B4
Usable Length
mm
B5
Overall Length
mm
B71
Functional Length
mm
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
D1
Flute Count
2
E1
Angle First Step
140.0 Grad
F1
Cutting Direction
R
H11
Cutting Tool Material
HC
H22
Coolant Exit Style Code
4
H5
Coating
TIALN-T14
B6
Flute Length
mm
B7
Plug Length
mm
C32
Shank Diameter, Max
0 mm
C33
Shank Diameter, Min
mm
C4
Shank Length
mm
D3
Flute Helix Angle
D4
Flute Helix Pitch
mm
H21
Coolant Entry Style Code
4
J7
Data Chip Provision
0
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Descarga de modelos CAD