Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
ERO
Description
MRU 3M - Rail - Linear guideway
Bill of material
MRU3M-N-10-5-5-RAIL
MOD
Model Code
MRU
SIZE
Size
3
RT
Rail type
U : Screwed from below
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
PA
Starting hole position
P1 Standard
P1
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
P2
End hole pitch
5.000 mm
AG
Accuracy grade
W1
3 mm
H1
2.6 mm
P
10 mm
M1
M1.6x0.35 mm
RW
Rail Weight
53 g/m
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model