Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
ERO
Description
WRC 21/15 MN - Profile rail guides
Bill of material
WRC21/15 MN-B1-VC-N-57.5L-28.75-28.75-I
MOD
Model Code
WRC21/15 MN
RT
Rail type
ST
Seal type
B : Low friction
BQ
Block quantity
LSP
Lubrication storage pad
BC
Ball chain
PC
Preload class
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
PA
Starting hole position
P1 Standard
P1
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
P2
End hole pitch
28.750 mm
AG
Accuracy grade
POS1
First slider position
mm
POS2
Second slider position
mm
POS3
Third slider position
mm
POS4
Fourth slider position
mm
H
21 mm
W2
8.5 mm
W1
37 mm
H1
14.4 mm
P
50 mm
P3
22 mm
DXDXG1
Dxdxg1
7.5x4.5x5.3 mm
W
54 mm
L
57.5 mm
L1
40.3 mm
H2
h2
18.3 mm
P1X
19 mm
P2X
31 mm
MXG2
Mxg2
M5x5 mm
T
6 mm
N1
M3 mm
N2
M3x3 mm
N3
P3
E
3.5 mm
S1
3.3 mm
S2
6.1 mm
S3
13.9 mm
S4
11.9 mm
RW
Rail Weight
3596 g/m