Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 26
HELP_VARIABLE
Company
Essentra Components
Description
WP-230 Structural Systems Clamp and Tube Connection Components - Cross Blocks
Bill of material
WP-242
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
VERSION
Finish / Coating
D1
d1 Bore Diameter
mm
S1
s1 Square Hole Size
D22
d2 Bore Thread Size
D3
d3 Thread Size
K
k Clamping Length
mm
M1
m Mounting Hole Spacing
L1
l1 Overall Length
mm
L2
l2 Height (To Hole Center)
mm
L3
l3 Hole Depth
mm
MS
Measurement System
Metric
SER
Series Number
GN478
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
2D
Modèles CAO générés