Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Essentra Components
Description
RST-200 - Lobed Hand Wheels & Knobs - Female
Bill of material
RST-200
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Diameter
50
B
B Height
42
C1
C Hub Diameter
19.5 mm
D2
D Hub Height Rest
17.5 mm
D1
D Hub Height Working
13.5 mm
THREAD
DEPTH1
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Сваляне на CAD модели