Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Essentra Components
Description
SX-200S - Leveling Casters - Stud
Bill of material
SX-200S
PN
Part No.
SX-200S
AMERSID
Americas ID
1092659
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
MOUNT
Mount
Stud
LOADRANGEMIN
Load Range Minimum
50
LOADRANGEMAX
Load Range Maximum
200
H
H Overall Height
2.78 palec
ADJUSTMENT
Adjustment
0.35 palec
D
D Wheel Diameter
1.97 palec
THREADTYPET
Thread Type T
M12
THREADDEPTH
Thread Depth
0.59 palec
MOUNTINGHOLES
Mounting Holes
0.00 palec
M
M Hole Spacing Center to Center
0.00 palec
W
W Width Across Plate
1.81 palec
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model