svenska
中文
中文 (繁體)
English
품질보증 정보
카탈로그: Ewellix
생성됨: 28.10.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Ewellix
LLRHS15SA1T0-80P5W1E0
Ewellix
Linear guides
Powered by
CAD모델 선택
{ewellix/linear_guides/llr_asmtab.prj},{NB=LLRHS15SA1T0-80P5W1E0},{COMP=Ewellix},{DESC=Ball profile rail guides - LLR},{TP=LLRH},{PC=S},{SIZE=15},{CT=SA},{BR=},{NOC=1},{PRC=T0},{RL=80},{PRCCR=P5},{NOPR=W1},{JRT=},{BELL=},{CS=},{ES=0},{E=10.0},{COT=},{LAD=},{SEAL=},{NOTE=3D model is just a segment of actual Rail Guide},{PPATH=parts/llr_asmtpl.prj},{ORIENTATION=LEFT}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
Ewellix
Description
Ball profile rail guides - LLR
Bill of material
LLRHS15SA1T0-80P5W1E0
COMP
Company
Ewellix
DESC
Description
Ball profile rail guides - LLR
TP
Type
LLRH
PC
Product code
System (carriage and rail)
Bellows (for bellows only)
Carriage (carriage only)
Rail (rail only)
Accessories, if order separately
System (carriage and rail)
Bellows (for bellows only)
Carriage (carriage only)
Rail (rail only)
Accessories, if order separately
SIZE
Carriage size
15
20
25
30
35
45
15
20
25
30
35
45
CT
Carriage type
SA - Flange short, standard height
A - Flange normal, standard height
LA - Flange long, standard height
U - Slim line normal, standard height
SU - Slim line short, standard height
LU - Slim line long, standard height
R - Slim line normal, high
SA - Flange short, standard height
A - Flange normal, standard height
LA - Flange long, standard height
U - Slim line normal, standard height
SU - Slim line short, standard height
LU - Slim line long, standard height
R - Slim line normal, high
BR
Carriage with ball retainer
No
Yes
No
Yes
NOC
Number of carriages per rail
1
2
3
4
5
1
2
3
4
5
PRC
Preload class
T0 - Play
T1 - Light preload, 0.02xC
T0 - Play
T1 - Light preload, 0.02xC
RL
Rail length (in 1mm steps)
mm
값 입력 RL
Rail length (in 1mm steps)
mm
cm
inch
ft
확인
PRCCR
Precision class
P5 - Standard
P3 - Medium
P5 - Standard
P3 - Medium
NOPR
Number of parallel rail tracks
1
2
1
2
JRT
Joint rail track
No
Yes
No
Yes
BELL
Bellows
No
No
CS
Cover strip
No
Yes
No
Yes
ES
E Selection
Symmetric
Specified
Symmetric
Specified
E
E (distance from the rail end to the centre of the first attachment hole)
10.0
10.0
mm
COT
Coating
No
Duralloy, coated system
No
Duralloy, coated system
LAD
Lubrication adapter option
No
No
SEAL
Sealing
Standard sealing
S1 - Scraper plate
S2 - Two piece front seal
S3 - Seal kit, two piece front seal with scraper plate
Standard sealing
S1 - Scraper plate
S2 - Two piece front seal
S3 - Seal kit, two piece front seal with scraper plate
PN
Ordering key
LLRHS15SA1T0-80P5W1E0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청