Catalog navigation
CAD模型选择
可提供的产品: 510
HELP_VARIABLE
Company
Fabory
Description
ISO 7380-1 - Button head screws : Hexagon socket button head screws
Bill of material
Button head screw ISO 7380-1 M6x70
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
ISO 7380-1
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Button head screw
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Button head
DRIVINGFEATURE
Driving feature
Hexagon socket
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ASME?B18.3.4M,BS?4168-6,NF?E25-126
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-11-01-02
UNSPSC
31161518
ETIM
EC002356
URL
https://www.fabory.com/en-GB/p/07150060070
PACKAGING
Packaging Unit
PCS
D3
Nominal core diameter
mm
P
Pitch of bolt
B
Thread length
mm
BX
mm
A
Distance from the last full form thread to the bearing face max.
LS
Length of shaft
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
mm
DA
Inner diameter of Auflageflaeche max.
DK
Head diameter max.
DL
E
min.
K
Head height max.
RF
max.
R
Transition radius under head min.
R1
min.
S
Width across flats
T
Depth of the driving feature min.
LOD
Level of detail
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
尺寸标注
2D
下载CAD模型