Catalog navigation
Selezione modello CAD
Prodotti disponibili: 23
HELP_VARIABLE
Company
Fabory
Description
DIN 705 EN 27434 - Stellringe
Bill of material
DIN 705 EN 27434 51372.240.001
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal diameter
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN ≈705A/EN 27434
STYLE
Style
TYPE
Type
With set screw
BASICMATERIAL
Basic material
Stainless steel
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
with EN 27434
ROHS
RoHs
Y
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
UNSPSC
31161807
ETIM
EC002389
URL
https://www.fabory.com/en-GB/p/51372240001
PACKAGING
Packaging Unit
PCS
H8
Inner diameter
H13
Outer diameter
JS14
Thickness
mm
NSS
Number of set screws
1.000
NDEN
Nominal thread diameter
TDEN
Thread core diameter
mm
PEN
Threaded pitch
mm
LEN
Nominal length
mm
DTEN
Diameter of the truncated cone point
mm
WSEN
Width of slot
DFEN
Depth of the driving feature max.
LOD
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Anche gli utenti che hanno visto questo sono interessati
Anteprime
3D
Dimensione
2D
Download modelli CAD