Catalog navigation
CAD Model seçimi
Uygun ürünler: 31
HELP_VARIABLE
Company
Fabory
Description
DIN 705 ISO 4027 - Stellringe
Bill of material
DIN_705_ISO_4027_ 24x24 51371.240.001
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal diameter
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN ≈705A/ISO 4027
STYLE
Style
TYPE
Type
With set screw
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
UNSPSC
31161807
ETIM
EC002389
PACKAGING
Packaging Unit
PCS
FAB_NENN
INTERNAL_NENN
FAB_GEO
INTERNAL_GEO
FAB_ARTICLENUMBER
Article Number
FABNETWEIGHT
Nett weight (pc/kg)
CNSAVOID
H8
Inner diameter
H13
Outer diameter
JS14
Thickness
mm
NSS
Number of set screws
1.000
NDEN
Nominal thread diameter
TDEN
Thread core diameter
mm
PEN
Threaded pitch
mm
LEN
Nominal length
mm
DTEN
Diameter of the truncated cone point
mm
WSEN
Width of slot
DFEN
Depth of the driving feature max.
LOD
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
Previews
3D
2D
CAD modeli indir