Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Fabory
Description
DIN 705 ISO 4027 (DIN 914) - Stellringe
Bill of material
DIN_705_ISO_4027_DIN914_ 75x75 51371.050.001
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal diameter
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 705 A/ISO 4027 (DIN 914)
TYPE
Type
With 2 set screws
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2-50
SURFACETREATME
Surface treatment
With set screw
HEADSHAPE
Head shape
Stainless steel
DRIVINGFEATURE
Driving feature
A2
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
with DIN 914
ROHS
RoHs
Y
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
UNSPSC
31162400
ETIM
7318220091
URL
https://www.fabory.com/en-GB/p/51371050001
NENN
Identification
H8
Inner diameter
H13
Outer diameter
JS14
Thickness
22.000 mm
NSS
Number of set screws
2.000
NDEN
Nominal thread diameter
12.000
TDEN
Thread core diameter
9.853 mm
PEN
Threaded pitch
1.750 mm
LEN
Nominal length
20.000 mm
DTEN
Diameter of the truncated cone point
3.000 mm
WSEN
Width of slot
6.000
DFEN
Depth of the driving feature max.
8.000
LOD
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Сваляне на CAD модели