Catalog navigation
CAD模型选择
可提供的产品: 9
HELP_VARIABLE
Company
PROPLASTICA
Description
CD16 - Fitting with parallel thread
Bill of material
Fitting with parallel thread CD16-13-12
NW
DG
D
Diameter
mm
D1
Diameter
mm
D2
Diameter
0 mm
L1
Length
mm
L2
Length
mm
L3
Length
mm
SW
Width across flats
mm
L
Length
mm
A
Diameter
mm
B
Depth
mm
MATERIAL
Material
wg FCPK
DENSITY
Density
8500 kg/m^3
PDF
PDF Document
Info PDF
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
    PROPLASTICA
    CD15 - Extended fitting with NPT thread
    PROPLASTICA
    CD17 - Extended fitting with parallel thread
    VDL
    3.57 A - HOSE NOZZLE
    Norgren
    340056 - Stem Tailpiece Adaptor, O/D tube stem to hose
    PROPLASTICA
    CH23 - Hose nozzle
    Kern
    2534 - Hose nippels
    PROPLASTICA
    CD14 - Fitting with NPT thread
    PROPLASTICA
    CD12 - Fitting with BSPT thread
    PROPLASTICA
    CD19 - Fitting 90°
    PROPLASTICA
    CH12 - Hose fitting
    Choice Mold
    WCM - Water Connectors Male
    Riegler
    Push-in plugs DN 6, without shut-off valve, male threaded
    Camozzi
    Fittings Mod. 6590
    PROPLASTICA
    CAK08 - Tapered thread sealing plug DIN 906
预览
3D
尺寸标注
2D
下载CAD模型