Catalog navigation
Селекция на CAD модел
Налични продукти: 9
HELP_VARIABLE
Company
Finder
Description
50 Series - Forcibly guided contacts relays
Bill of material
501290241000
CODE
Code
VAR0
Description
Type 50. 12 relays for printed circuit board with forcibly guided contacts, according to EN 61810-3 (ex EN 50205) Type B. Relay for switching medium loads, recommended for DC loads. 2 CO 8 A contacts, 5 mm pitch. Contact material: AgNi. Features include: High insulation between adjacent contacts, Cadmium-free contacts, 8 mm, 6 kV (1. 2/50 μs) insulation between coil and contacts, Flux proof: RT II, Also available in the following version: , Type 50. 12… 5000, for safety applications, gold-plated contacts for switching low loads