662291100000
Finder
Powered by
CAD모델 선택
{finder/66.prj},{NB=662291100000},{SHA256=OKr8tinsIqqb1Plc5L9BqNYRcMQy43T6L7WOfzLyGwY=},{INAME=662291100000},{NAME=662291100000},{VAR21=},{NNCUSTOM=66 Series},{NTCUSTOM=Power relays},{NBCUSTOM=662291100000},{LINACUSTOM=662291100000},{STEPFILE=6622.stp},{PNGFILE=6622-power-relay.png},{CODE=662291100000},{VAR0=Type 66.22 power relays 30 A for PCB mount, with bifurcated terminals. Features include: Reinforced insulation between coil and contacts according to EN 60335-1},{VAR1=creepage and clearance distances of 8 mm. AC or DC coil, Variant with Cadmium-free contacts, Version compliant with ATEX Ex nC directive},{VAR19=},{VAR23=},{VAR25=DIN rail (top hat rail) 35 mm}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 42
HELP_VARIABLE
Company
Finder
Description
66 Series - Power relays
Bill of material
662291100000
VAR21
EF000139
CODE
Code
662291100000
662291100000
VAR0
Description
Type 66. 22 power relays 30 A for PCB mount, with bifurcated terminals. Variant also available as: , -Type 66. 22-x30x, 2 Pole NO (DPST-NO), with bifurcated terminals for PCB mount, -Type 66. 22-x60x, 2 Pole NO (DPST-NO), ≥ 1. 5 mm contact gap, with bifurcated terminals for PCB mount, -Type 66. 22-x60xS,2 Pole NO (DPST-NO), for PCB mount with 5 mm gap between PCB and relay base. Features include: Reinforced insulation between coil and contacts according to EN 60335-1, creepage and clearance distances of 8 mm, AC or DC coil, Variant with Cadmium-free contacts, Version compliant with ATEX Ex nC directive
Type 66. 22 power relays 30 A for PCB mount, with bifurcated terminals. Variant also available as: , -Type 66. 22-x30x, 2 Pole NO (DPST-NO), with bifurcated terminals for PCB mount, -Type 66. 22-x60x, 2 Pole NO (DPST-NO), ≥ 1. 5 mm contact gap, with bifurcated terminals for PCB mount, -Type 66. 22-x60xS,2 Pole NO (DPST-NO), for PCB mount with 5 mm gap between PCB and relay base. Features include: Reinforced insulation between coil and contacts according to EN 60335-1, creepage and clearance distances of 8 mm, AC or DC coil, Variant with Cadmium-free contacts, Version compliant with ATEX Ex nC directive
VAR1
Etim class
creepage and clearance distances of 8 mm. AC or DC coil, Variant with Cadmium-free contacts, Version compliant with ATEX Ex nC directive
creepage and clearance distances of 8 mm. AC or DC coil, Variant with Cadmium-free contacts, Version compliant with ATEX Ex nC directive
VAR19
EF006755
VAR23
EF001257
VAR25
EF003948
DIN rail (top hat rail) 35 mm
DIN rail (top hat rail) 35 mm
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Accessories
Finder
30.05.2022
56 Series - Miniature Power Relays
Finder
27.05.2022
48 Series - Relay interface modules
Finder
27.05.2022
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청