Catalog navigation
Выбор CAD модели
Доступные продукты: 6
HELP_VARIABLE
Company
Finder
Description
7H Series - Panel Heaters
Bill of material
7H5102300100
VAR23
EF001257
CODE
Code
VAR0
Description
Type 7H. 51 Panel heaters, with 25W heating power, supply voltage (110… 230) V AC/DC and Safe Touch. Features include: Supply voltage (110… 230) V AC/DC, Heating system with self-regulating PTC, 35 mm rail (EN 60715) mounting, Also available in the following versions: , – 7H. 51. 0. 230. 0050 (Heating power 50 W), – 7H. 51. 0. 230. 0100 (Heating power 100 W), – 7H. 51. 0. 230. 0150 (Heating power 150 W), – 7H. 51. 8. 230. 0250 (Heating power 250 W), – 7H. 51. 8. 230. 0400 (Heating power 400 W)
VAR17
EF000003
Дополнительная информация
рекомендации
Похожие детали
Рекомендации принадлежностей
Дополнительные данные
Местонахождение поставщиков каталога
Пользователи, которые просматривали это, также были заинтересованы
    Finder
    7F Series - Filter Fans
    Weidmüller
    2557910000 - RH-TCO 30W 110-250V
    Weidmüller
    2557960000 - RH-TCO 75W 110-250V
    SIEMENS
    Heater (electrical cabinet)
    Weidmüller
    2557930000 - RH-CBCO 75W 110-250V
    Weidmüller
    2557940000 - RH-CBCO 100W 110-250V
    Finder
    7T Series - Thermostats and Thermoigrostat
    Weidmüller
    2557970000 - RH-TCO 100W 110-250V
    Bossard Catalog
    BN 20511 - Assortment of terminals insulated (BM), copper / brass, tin-plated
    nVent HOFFMAN
    EGL - Fan Heater
    Siemens Industry
    8MR65115LV30 - Fan (enclosure)
    Baldor Reliance
    FIN-FAN - HT Sprockets
    Finder
    90 Series - Sockets and accessories for 60 series relays
    WAGO
    793-5501 - WMB marking card, as card, for terminal block width 5 - 17.5 mm, stretchable 5 - 5.2 mm, plain, snap-on type
Предварительные просмотры
3D
2D
Загрузка CAD-моделей