Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Ganter
Description
GN 731.1 - Gripping trays clip-in type, White
Bill of material
Gripping tray GN 731.1-92-WS
PARTNUMBER
GANTER PARTNUMBER
B1
mm
B2
mm
B3
mm
H1
37 mm
H2
25 mm
L1
19 mm
L2
17 mm
L3
17.4 mm
F1
1800 N
F2
500 N
WEIGHT
Weight
kg
CTN
Customs Tariff Number
39263000
ROHS
YES
INFOGANTER
Product details
Product details