Catalog navigation
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
Ganter
Description
GN 7332 - Stainless Steel-Gripping trays, Type A, Mounting from the operator's side
Bill of material
Stainless Steel-Gripping tray GN 7332-155-A-1-EP
PARTNUMBER
GANTER PARTNUMBER
L1
155 mm
K
Identification no.
H1
80 mm
H2
42 mm
L2
109 mm
L3
20 mm
L4
3.5 mm
L5
19.2 mm
L6
+1
60 mm
L7
+1
115 mm
M1
128 mm
M2
53 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73269098
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD