Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Ganter
Description
GN 2283 - Screw-on levels, Type AV, aligned, installation from front side (not adjustable)
Bill of material
Screw-on level GN 2283-ALN-54-G-50-AV
PARTNUMBER
GANTER PARTNUMBER
OB
Material / Finish
L
Length
54 mm
B
15.5 mm
D1
3.4 mm
D2
6.3 mm
H1
14.5 mm
H2
11.3 mm
M
45 mm
E
Sensitivity
F
Filling
G- green-transparent
WEIGHT
Weight
0.0250 kg
CTN
Customs Tariff Number
90319000
ROHS
YES
INFOGANTER
Produktdetails
Produktdetails
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели