Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
Ganter
Description
GN 955.6 - Clamping Plates for Position Indicators GN 955 / GN 955.2, Plastic
Bill of material
Clamping Plate GN 955.6-24-B6
PARTNUMBER
GANTER PARTNUMBER
B
24 mm
D1
D2
3.2 mm
L1
38 mm
L2
28 mm
L3
8 mm
L4
29.5 mm
M1
15 mm
M2
18 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
90318080
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model