Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Ganter
Description
GN 5337.9 S - Safety star knobs
Bill of material
Stern handle security GN 5337.9-63-M8-20-SU
PARTNUMBER
GANTER PARTNUMBER
D1
63 mm
D2
Thread
L
Length
20 mm
D3
23 mm
H1
44 mm
H2
~
17 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
39263000
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели