Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Ganter
Description
GN 852 - Stainless Steel-Latch type toggle clamps, Type T2 with mounting holes, with U-bolt latch, with catch
Bill of material
Stainless Steel-Latch type toggle clamp GN 852-1700-T2-NI
PARTNUMBER
GANTER PARTNUMBER
GROESSE
Size
POS
Position
FH
Holding Capacity
N
A1
mm
A2
mm
B1
mm
B2
mm
B3
mm
B4
mm
B9
6 mm
D1
Thread
D2
mm
D3
mm
H1
~
mm
H2
mm
L1
~
mm
L2
min.
mm
L3
mm
M1
mm
M2
mm
M3
mm
M4
mm
M5
mm
R
~ at w2 = 0
mm
S1
mm
T
2 mm
W1
Stroke
mm
W2
Adjustment Length ~
mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
82057000
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model