Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Ganter
Description
GN 831.2-NI - Stainless Steel-Toggle latches with safety catch
Bill of material
Toggle latch GN 831.2-110-NI
PARTNUMBER
GANTER PARTNUMBER
GN 831.2-110-NI
POS
Position
W2HUB
Adjustable range Hub
mm
Введите значение для W2HUB
Adjustable range Hub
mm
cm
inch
ft
GR
Size
110 mm
FH
Holding force (FH)
1100 N
B1
30 mm
B2
24 mm
B3
52 mm
B4
35 mm
B5
37 mm
B6
19 mm
B7
36 mm
D1
5.2 mm
D2
4.2 mm
H1
h1~
20 mm
H2
13 mm
H3
22 mm
L1
l1 min.
140 mm
L2
51 mm
L3
l3 min.
78 mm
M1
36 mm
M2
8 mm
M3
10 mm
M4
15 mm
M5
5 mm
R
r~
63 mm
W1
w1 ~ Stroke
16 mm
WEIGHT
Weight
0.1000 kg
CTN
Customs Tariff Number
83089000
ROHS
YES
INFOGANTER
Product details
Product details