Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Ganter
Description
GN 831 - Stainless Steel-Hook clamps without safety catch, Type A
Bill of material
Stainless Steel-Hook clamp GN 831-100-A-NI-1
PARTNUMBER
GANTER PARTNUMBER
GN 831-100-A-NI-1
GROESSE
Size
100 mm
W1
Stroke
5.5 mm
POS
Position
W2
Adjustment
mm
Enter value for W2
Adjustment
mm
cm
inch
ft
F
Holding force
1000 N
B1
25.5 mm
B2
22 mm
B3
26 mm
B4
14 mm
D
4.2 mm
H1
18.5 mm
H2
8.5 mm
L1
min.
67 mm
L2
min.
56 mm
L3
19.5 mm
M1
14.3 mm
M2
7.0 mm
M3
4 mm
M4
8 mm
R
51 mm
MAT
Material
Stainless Steel
WEIGHT
Weight
0.0510 kg
CTN
Customs Tariff Number
83089000
INFOGANTER
Product details
Product details
ROHS
YES
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)