Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Ganter
Description
GN 831 - Stainless Steel-Hook clamps with safety catch, Type S
Bill of material
Stainless Steel-Hook clamp GN 831-100-S-NI-1
PARTNUMBER
GANTER PARTNUMBER
GN 831-100-S-NI-1
GROESSE
Size
100 mm
W1
Stroke
5.5 mm
POS
Position
W2
Adjustment
mm
Enter value for W2
Adjustment
mm
cm
inch
ft
F
Holding force
1000 N
B1
25.5 mm
B2
22 mm
B3
26 mm
B4
14 mm
D
4.2 mm
H1
18.5 mm
H2
8.5 mm
H3
21.5 mm
L1
min.
74 mm
L2
min.
63 mm
L3
19.5 mm
M1
14.3 mm
M2
7.0 mm
M3
4 mm
M4
8 mm
R
51 mm
MAT
Material
Stainless Steel
WEIGHT
Weight
0.0583 kg
CTN
Customs Tariff Number
83089000
ROHS
YES
INFOGANTER
Product details
Product details