Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Ganter
Description
GN 831 - Hook clamps without safety catch, Type A
Bill of material
Hook clamp GN 831-100-A-ST-2
PARTNUMBER
GANTER PARTNUMBER
GN 831-100-A-ST-2
GROESSE
Size
100 mm
W1
Stroke
5.5 mm
POS
Position
W2
Adjustment
mm
Enter value for W2
Adjustment
mm
cm
inch
ft
F
Holding force
1000 N
B1
25.5 mm
B2
22 mm
B3
26 mm
B4
14 mm
D
4.2 mm
H1
18.5 mm
H2
8.5 mm
L3
19.5 mm
L4
min.
31 mm
L5
min.
54 mm
M1
14.3 mm
M2
7.0 mm
M3
4 mm
M4
8 mm
R
51 mm
MAT
Material
Steel
WEIGHT
Weight
0.0480 kg
CTN
Customs Tariff Number
83089000
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model