Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Ganter
Description
GN 832.2 - Toggle latches, Stainless Steel
Bill of material
Toggle latch GN 832.2-55-A-NI
PARTNUMBER
GANTER PARTNUMBER
GN 832.2-55-A-NI
POS
Position
GR
Size
55 mm
FH
Holding force (FH)
550 N
B1
23 mm
B2
15 mm
B3
41 mm
B4
18 mm
B5
36 mm
B6
13 mm
D1
2 mm
D2
3.5 mm
H1
12 mm
H2
11 mm
H3
9 mm
L1
l1~
52 mm
L2
34 mm
L3
l3 ~
29 mm
M1
4 mm
M2
33 mm
M3
4 mm
M4
28 mm
R
r~
21 mm
WEIGHT
Weight
0.0226 kg
CTN
Customs Tariff Number
83089000
ROHS
YES
INFOGANTER
Product details
Product details