Sie können Ihre Vorschläge per Feedback einreichen oder den Online-Kundendienst kontaktieren, wir werden sie so schnell wie möglich verbessern:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
Catalogues
Recherche 3D
Recherche 2D
Recherche par variable
Catalogues certifiés
Catégories
Pays
Selon Normes
Langues disponibles pour le catalogue:
Deutsch
English
English (United States)
Information sur label de qualité
Catalogue: Ganter
Créé le: 29.01.2018
Quelques particularités du catalogue:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Indexing Plunger GN 607.4-6-14-ST
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN 607.4 Indexing Plungers, Steel, for Welding, without Rest Position
Powered by
Choix du modèle CAO
{ganter/3_0_maschinenelemente/3_1/rastbolzen/gn607_4/gn607_4_asmtab.prj},{NB=Rastbolzen GN 607.4-6-14-ST (deactivated)},{PARTNUMBER=GN 607.4-6-14-ST},{NORMNR=GN 607.4},{POS=0},{POSX=eingerastet,ausgerastet},{D1=6},{L1=14},{L1X=6,14},{B=18},{D2=10},{D3=25},{D4=22},{L3=1.5},{L4=5.5},{L5=6},{FEDERDRUCK=11},{FEDERDRUCK2=28},{AB=400},{PPATH=gn607_4_asmtpl.prj},{MAT=Stahl},{WEIGHT=0.0360},{CTN=73181900},{ROHS=YES},{INFOGANTER=Produktdetails}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Ajouter pour comparer
Produit(s) sélectionnable(s): 4
HELP_VARIABLE
Company
Ganter
Description
GN 607.4 - Indexing Plungers for Welding, without Rest Position
Bill of material
Indexing Plunger GN 607.4-6-14-ST
PARTNUMBER
GANTER PARTNUMBER
GN 607.4-6-14-ST
GN 607.4-6-14-ST
D1
Plunger -0,02/-0,05 Bore +0,3/+0,25
6
6
mm
L1
14
14
mm
B
18
18
mm
D2
-0.02/-0.1
10
10
mm
D3
25
25
mm
D4
22
22
mm
L2
45
45
mm
L3
1.5
1.5
mm
L4
5.5
5.5
mm
L5
Stroke
6
6
mm
FEDERDRUCK
Spring load Initial
11
11
N
FEDERDRUCK2
Spring load End
28
28
N
AB
Axial load
400
400
N
POS1
deactivated
POST
deactivated
WEIGHT
Weight
0.0360
0.0360
kg
CTN
Customs Tariff Number
73181900
ROHS
YES
INFOGANTER
Product details
Product details
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés
Générer modèle CAO
Générer fiche technique PDF
Demande d'offre