Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Ganter
Description
GN 712 AK - Cam action indexing plungers, type AK, without rest position with lock nut
Bill of material
Cam action indexing plunger GN 712-6-M16x1,5-AK
PARTNUMBER
GANTER PARTNUMBER
POS
Position
ABSTAND
lock nut
mm
Enter value for ABSTAND
lock nut
mm
cm
inch
ft
D1
Pin h9 Bore G7
mm
D2
Thread/screw thread
M16x1,5
D3
16 mm
L1
51 mm
L2
8 mm
L3
min
35 mm
L4
32 mm
FEDERDRUCK
Initial / end
6.5 / 20 N
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73182900
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели