Catalog navigation
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
Ganter
Description
GN 6311.1 - Stainless Steel-Thrust pads, Type P, Thrust pad surface with prism, without plastic cap
Bill of material
Stainless Steel-Thrust pad GN 6311.1-20-P-NI
PARTNUMBER
GANTER PARTNUMBER
D1
mm
B
mm
D2
+0,2
mm
D3MIN
min.
7.5 mm
D3MAX
max.
mm
E
mm
H2
mm
S
1.5 mm
GEWSTIFT
suitable for grub screw DIN 6332
mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73269098
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели