Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Ganter
Description
GN 115.8 - Hook-Type Latches, Operation with T-Handle, Type ST, with latch bracket
Bill of material
Hook-Type Latch GN 115.8-ST-18-H1-CR-2
PARTNUMBER
GANTER PARTNUMBER
POS
Position
ABSTAND
Distance
A
Latch distance
18 mm
D
32 mm
H
6 mm
OB
Finish locating ring
WEIGHT
Weight
0.1360 kg
CTN
Customs Tariff Number
83016000
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели