Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Ganter
Description
GN 139.6 - Hinges with safety switch, without switch
Bill of material
Hinge with safety switch GN 139.6-76-126
PARTNUMBER
GANTER PARTNUMBER
GN 139.6-76-126
ROT
Rotation
°
L1
76 mm
L2
126 mm
L3
40 mm
L4
99.4 mm
L5
22 mm
H1
15.5 mm
H2
31.5 mm
M1
88 mm
M2
29 mm
M3
41 mm
M4
9 mm
WEIGHT
Weight
0.9090 kg
CTN
Customs Tariff Number
85369095
ROHS
YES
INFOGANTER
Produktdetails
Produktdetails