Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Ganter
Description
GN 239.4 - Hinges with switch, type SR, bores for contersunk screw, switch right
Bill of material
Hinge with switch GN 239.4-70-53-SR-AS
PARTNUMBER
GANTER PARTNUMBER
ROT
Rotation
°
L1
70 mm
L2
53 mm
H1
16 mm
H2
8 mm
H3
16 mm
H4
14.5 mm
L3
110 mm
M1
45 mm
M2
34 mm
FORM
Type
WEIGHT
Weight
0.1390 kg
CTN
Customs Tariff Number
85369095
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model