Catalog navigation
Výběr CAD modelu
Available products: 44
HELP_VARIABLE
Company
Ganter
Description
GN 115 - Latches, with Operating Element, Lockable, Housing Collar Chrome Plated, Type SC Operation with key (same lock), Type SU Operation with key (different lock)
Bill of material
Latch GN 115-SU-24
PARTNUMBER
GANTER PARTNUMBER
A
Latch distance
mm
FORM
Type
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
D
28 mm
H
4 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83016000
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model