Catalog navigation
Селекция на CAD модел
Налични продукти: 44
HELP_VARIABLE
Company
Ganter
Description
GN 115 - Latches, with Operating Element, Lockable, Housing Collar Chrome Plated, Type SCT Operation with T-Handle (same lock), Type SUT Operation with T-handle (different lock)
Bill of material
Latch GN 115-SUT-24
PARTNUMBER
GANTER PARTNUMBER
A
Latch distance
mm
FORM
Type
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
D
32 mm
H
6 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83016000
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели