Catalog navigation
Селекция на CAD модел
Налични продукти: 45
HELP_VARIABLE
Company
Ganter
Description
GN 7802 - Spur Gears, Plastic, Pressure Angle 20°, Module 1,5
Bill of material
Spur Gear GN 7802-1,5-34-GR
PARTNUMBER
GANTER PARTNUMBER
M
Module
1,5
Z
Tooth count
B1
Tooth width
17 mm
B2
30 mm
D1
mm
D2
Pitch circle Ø
mm
D3
mm
D4
Pre-bored hole
D5
mm
DM
Max. torque
Nm
FARBE
Color
WEIGHT
Weight
kg
CTN
Customs Tariff Number
39269097
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели