Catalog navigation
Selezione modello CAD
Prodotti disponibili: 12
HELP_VARIABLE
Company
Ganter
Description
GN 162 - Base Plate Connector Clamps, Aluminum, with screw, stainless steel
Bill of material
Base Plate Connector Clamp GN 162-B14-2-SW
PARTNUMBER
GANTER PARTNUMBER
D1
Bore B
D2
5.5 mm
K
Clamping length
40 mm
L1
34.5 mm
L2
25 mm
T
7 mm
X1
50 mm
X2
38 mm
Y1
50 mm
Y2
38 mm
Z
Screw location
M6-20
OBVIS
Finish
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOGANTER
Product details
Product details
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD