Catalog navigation
Výběr CAD modelu
Available products: 6
HELP_VARIABLE
Company
Ganter
Description
GN 162 - Fuß-Klemmverbinder, Aluminium, mit Schraube, Stahl verzinkt
Bill of material
Stainless Steel-Base Plate Connector Clamp GN 162-B15-2-NI
PARTNUMBER
GANTER PARTNUMBER
D1
Bore
D2
5.5 mm
K
Clamping length
40 mm
L1
34.5 mm
L2
25 mm
T
7 mm
X1
50 mm
X2
38 mm
Y1
50 mm
Y2
38 mm
Z
Screw location
M6-20
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73072210
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model