Catalog navigation
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
Ganter
Description
GN 272.9 - Swivel Clamp Connector Bases, Plastic, Type AV, with external serration
Bill of material
Swivel Clamp Connector Base, Plastic GN 272.9-40-40-AV-GR
PARTNUMBER
GANTER PARTNUMBER
B
Swivel width
40 mm
X1
mm
D1
8.5 mm
D2
6.5 mm
L
Length
54 mm
M1
33 mm
M2
mm
T1
mm
T2
8 mm
S
13.5 mm
X2
mm
Y1
75 mm
Y2
60 mm
OB
Finish
WEIGHT
Weight
kg
CTN
Customs Tariff Number
39269097
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD