Catalog navigation
Selección de modelo CAD
Productos disponibles: 4
HELP_VARIABLE
Company
Ganter
Description
GN 272.9 - Swivel Clamp Connector Bases, Plastic, Type OZ, without centring step (smooth)
Bill of material
Swivel Clamp Connector Base, Plastic GN 272.9-40-40-OZ-GR
PARTNUMBER
GANTER PARTNUMBER
B
Swivel width
40 mm
X1
mm
D1
8.5 mm
D2
6.5 mm
L
Length
54 mm
M1
33 mm
M2
mm
T1
mm
T2
8 mm
S
13.5 mm
X2
mm
Y1
75 mm
Y2
60 mm
OB
Finish
WEIGHT
Weight
kg
CTN
Customs Tariff Number
39269097
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD