Catalog navigation
Selección de modelo CAD
Productos disponibles: 12
HELP_VARIABLE
Company
Ganter
Description
GN 57.3 - Retaining Magnets, Neodymium-Iron-Boron (NdFeB), with Threaded Stud, with Rubber Jacket
Bill of material
Retaining Magnet GN 57.3-45-74-M6-B-SW
PARTNUMBER
GANTER PARTNUMBER
B
45 mm
L1
mm
D1
H1
8 mm
H2
15 mm
L2
mm
NK
Nominal adhesive forces
N
FARBE
Color
FORM
Type
MW
Material of the magnet
Neodymium, iron, boron
WEIGHT
Weight
kg
CTN
Customs Tariff Number
85051110
ROHS
YES
INFOGANTER
Produktdetails
Produktdetails
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD