Catalog navigation
Селекция на CAD модел
Налични продукти: 12
HELP_VARIABLE
Company
Ganter BIM
Description
GN 666.5 - Stainless Steel-Tubular handles, Mounting from the back, Type E with Stainless Steel cover cap
Bill of material
Stainless Steel-Tubular handle GN 666.5-30-M8-300-E
PARTNUMBER
GANTER PARTNUMBER
LODDEST
LOD Destination
LODLEVEL
LOD Level
D1
30 mm
D2
Thread
L1
mm
D4
20 mm
H
60 mm
L3
mm
L4
15 mm
T
min.
15 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83024900
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели